Select Your Country
SLCT60 Safety light curtain
Key Benefits at a Glance
- Resolution 60 mm
- Protection field height up to 2400 mm
- Self-testing (type 2 as per IEC/EN 61496-1)
- SIL1 acc. to IEC 61508
- Degree of protection IP67
- Temperature range -35 ... 60°C (-31 ... 140 °F)
- Slim design, mounting on three sides
Show more
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- IT