Select Your Country

Go to global website

PGV33M-CB19-YE Color-tape

Key Benefits at a Glance

  • Self-adhesive mounting
  • High mechanical stability
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of PGV33M-CB19-YE

PGV color-tape yellow
Length33 m
Width19 mm
External diameter80 mm        
Inside diameter25 mm ( role core )
Coloryellow
Operating temperature-5 ... 70 °C (23 ... 158 °F)
Storage temperature12 ... 25 °C (53.6 ... 77 °F)
Installation temperature0 ... 40 °C (32 ... 104 °F)
Environmental resistanceUV radiation
Humidity
Material thickness130 µm
MaterialPVC
Thermal expansion coefficient180 %
Tensile strength28 N/cm
Adhesive strengthAverage values (FTM2)
Steel : 2.4 N / 10 mm
Self : 2.1 N / 25 mm