Select Your Country

Go to global website

LB1009A Digital Input

Key Benefits at a Glance

  • 8-channel
  • Inputs Ex ic
  • Installation in Zone 2 or safe area
  • Dry contact or NAMUR inputs
  • Positive or negative logic selectable
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD)
  • Permanently self-monitoring
  • Module can be exchanged under voltage

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LB1009A

Digital Input
Occupied slots1
Connectionbackplane bus
Rated voltageUr12 V DC , only in connection with the power supplies LB9***
Power dissipation1.55 W
Power consumption1.55 W
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Number of channels8
Sensor interface
ConnectionNAMUR sensor
Connection [2]volt-free contact
Connection [3]Usage without connection to areas where there is a risk of explosion: active signals, mechanical contacts, NAMUR sensors, 2-wire sensors If the device has been operated in general electrical systems that are not connected to areas where there is a risk of explosion, the device cannot then be used in electrical systems that are connected to areas where there is a risk of explosion. Usage with connection to areas where there is a risk of explosion: mechanical contacts, NAMUR sensors
ConnectionTerminals 1+, 2-, 3+, 4-, 5+, 6-, 7+, 8-, 9+, 10-, 11+, 12-, 13+,14-, 15+, 16-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Switching point/switching hysteresis1.2 ... 2.1 mA / ± 0.2 mA
Voltage8.2 V
Internal resistorRi1 kΩ
Line fault detectioncan be switched on/off for each channel via configuration tool , active signals (24 V, 5 V) without line fault detection
Connectionmechanical switch with additional resistors (see connection diagram) proximity sensors without additional wiring
Short-circuit< 360 Ω
Open-circuit< 0.35 mA
Digital signals (active)Use in safe area: configurable 24 V 5 V
Switching point: ON> 8 V > 2.7 V
Switching point: OFF< 3 V < 2.3 V
Minimum pulse duration15 ms
LED indicationPower LED (P) green: supply
Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit
Status LED (1-8) red: line fault (lead breakage or short circuit) , yellow: signal (per channel)
Codingoptional mechanical coding via front socket
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-78
Ambient temperature-40 ... 60 °C (-40 ... 140 °F) , 70 °C (non-Ex)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Altitudemax. 2000 m
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 when mounted on backplane
Connectionremovable front connector with spring terminal (0.14 ... 0.5 mm2)
Massapprox. 90 g
Dimensions16 x 100 x 102 mm (0.63 x 3.9 x 4 inch)
Input
VoltageUo10 V
CurrentIo12 mA
PowerPo30 mW (linear characteristic)
CertificateEXA 13 ATEX 0037X
MarkingEx-Hexagon II 3 G Ex nA [ic] IIC T4 Gc
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-11:2012
EN 60079-15:2010
ATEX approvalEXA 13 ATEX 0037X
IECEx approval
IECEx certificateIECEx EXA 13.0003X
IECEx markingEx nA [ic] IIC T4 Gc
System informationThe module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity.
For use in hazardous areas (e. g. Zone 2 or Zone 22) the module must be installed in an appropriate enclosure.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.