Select Your Country

Go to global website

CCB10-30GS55-N1-V1 Capacitive sensor

Key Benefits at a Glance

  • 10 mm flush
  • The switching distance can be set over a wide range with the potentiometer
Product Compliance: Europe – CE
Approval
Product Compliance: USA - cETLus Intertek
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of CCB10-30GS55-N1-V1

Switching functionNormally open (NO)
Output typeNAMUR
Rated operating distancesn10 mm
Installationflush
Output type2-wire
Installation conditions
A0 mm
B0 mm
C20 mm
F60 mm
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Operating voltageUB5 ... 15 V
Switching frequencyf0 ... 50 Hz
Reverse polarity protectionreverse polarity protected
Current consumption
Measuring plate not detected≤ 1.5 mA
Measuring plate detected≥ 2.5 mA
Switching state indicatorLED, yellow
MTTFd1134 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
ATEX approval
Equipment protection level GaBVS 13 ATEX E 074 X
Equipment protection level DaBVS 13 ATEX E 074 X
ETL approvalcETLus
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePTFE
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Length80 mm
Diameter30 mm
Use in the hazardous areasee instruction manuals