Select Your Country

Go to global website

CVM78E Mining Multiturn absolute rotary encoder

Key Benefits at a Glance

  • Up to 30 Bit multiturn
  • ATEX-approval for mining
  • IECEx approval
  • Flameproof enclosure
  • Removable connection cap

Show more

Product Compliance: Europe – CE
Approval
Approval
CANopen® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of CVM78E Mining

Detection typephotoelectric sampling
Device typeMultiturn absolute rotary encoder
MTTFd25 a
L107.7 E+9 at 3000 rpm
Operating voltageUB10 ... 30 V DC
No-load supply currentI0max. 350 mA
Time delay before availabilitytv< 250 ms
Linearity± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit
Output codebinary code
Code course (counting direction)cw ascending (clockwise rotation, code course ascending)
cw descending (clockwise rotation, code course descending)
Interface typeCANopen
Resolution
Single turnup to 16 Bit
Multiturn14 Bit
Overall resolutionup to 30 Bit
Transfer ratemax. 1 MBit/s
Standard conformitycommunication profile: DS 301
Device profiles: DS 406 and DS 417 , programmable according to class 2
Terminal compartmentwith 2 threads for cable glands: each M20 x 1.5 6H, 17 mm thread depth
Degree of protectionDIN EN 60529, IP66
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
IECEx approval
Equipment protection level MbIECEx ITS 15.0060X
ATEX approval
Equipment protection level MbITS 15 ATEX 18371X
ANZEx20.3002X
Operating temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Material
Combination 2 (Inox)

HousingStainless steel 1.4404 / AISI 316L
FlangeStainless steel 1.4404 / AISI 316L
ShaftStainless steel 1.4404 / AISI 316L
Mass
approx. 3900 g
Rotational speedmax. 3000 min -1
Moment of inertia180 gcm2
Starting torque≤ 4 Ncm
Shaft load
Axial60 N
Radial80 N
Use in the hazardous areasee instruction manuals