Select Your Country
KFD0-CS-Ex1.54-Y2 Repeater
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (loop powered)
- SMART fire alarm input
- Current input 1 mA ... 20 mA




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KFD0-CS-Ex1.54-Y2
Signal type | Analog input |
Rated voltage | Ur | 0 ... 24 V DC , loop powered |
Power dissipation | 0.2 W |
Connection | terminals 11+, 12- | |
Current | 0 ... 20 mA | |
Transmission range | current: 1 ... 20 mA voltage: 0 ... 24 V |
Connection | terminals 1+, 2- | |
Short-circuit current | ≤ 43 mA |
Deviation | ||||||||
| ||||||||
Rise time/fall time | ≤ 50 µs (load current ≥ 1 mA) |
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | approx. 100 g | ||||||||||
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | BAS 00 ATEX 7087 | |||||||||||||
| ||||||||||||||
Supply | ||||||||||||||
| ||||||||||||||
Certificate | TÜV 99 ATEX 1499 X | |||||||||||||
| ||||||||||||||
Galvanic isolation | ||||||||||||||
| ||||||||||||||
Directive conformity | ||||||||||||||
|
FM approval | ||||||||
| ||||||||
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |