Select Your Country

Go to global website

LB9002A D-Sub plug 9-pin

Key Benefits at a Glance

  • For PROFIBUS DP, MODBUS, RS 485
  • Axial cable feed
  • With switchable bus termination resistor
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of LB9002A

D-Sub plug 9-pin, axial cable feed
Rated voltageUr60 V AC/DC
Rated currentIr1 A
Interface typePROFIBUS DP
Transfer ratemax. 12 MBit/s
Connector pinout3, 5, 6, 8
Ambient temperature-20 ... 75 °C (-4 ... 167 °F)
Storage temperature-25 ... 80 °C (-13 ... 176 °F)
Core cross sectionmax. 1.5 mm2
Cable diameter7.6 ... 8.4 mm
Cable glandscrew terminals
Material
Housingmetallized ABS
Massapprox. 40 g
Dimensions(W x H x D) 31.5 mm x 58.2 mm x 17 mm
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
American Bureau of ShippingT1450280/UN