Select Your Country

Go to global website

OPC120W-F200-R2 Stationary read device

Key Benefits at a Glance

  • Reads 1-D and 2-D codes at high speeds of up to 6 m/s at 30 readings/s
  • High depth of focus
  • Code quality index output
  • Logo comparison
  • Presence detection

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OPC120W-F200-R2

Optical Print Inspector, reads all common 1-D and 2-D codes, detects logos, Ethernet, RS 232, speeds of up to 6 m/s
Light typeIntegrated LED lightning (white)
SymbologiesData Matrix, Code 39, Code 128, Int 2 of 5, EAN13, Pharmacode
Read distance70 ... 180 mm Nominal distance: 120 mm
Reading fieldMinimum read field: 28 mm x 45 mm
Read field at nominal distance: 45 mm x 70 mm
Maximum read field: 65 mm x 105 mm
Modul sizeMinimum module size: 0.2 mm
Evaluation frequencyup to 30 Hz
Target velocitytriggered max. 6 m/s
Data Matrix
Symbol sizerectangular up to 144 x 144 modules
rectangular up to 16 x 48 modules
Data formatASCII, C40, Text, X12, Edifact, Base 256 , all according to ISO 646
Orientationomnidirectional
Camera
TypeCMOS , Global shutter
Number of pixels752 x 480 pixels
Gray scale256
Image recordingreal-time , Program-controlled or triggered externally
MTTFd40.5 a
Mission Time (TM)8 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: Ready for operation
LED indicationfor good/poor reading
Operating voltageUB24 V DC ± 15% , PELV
No-load supply currentI0max. 250 mA
Power consumptionP06 W
Interface typeserial , RS 232
Transfer ratemax. 115.2 kBit/s
Cable lengthmax. 30 m
Interface typeEthernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Cable lengthmax. 30 m
Input voltageto be applied externally 24 V ± 15% PELV
Number/TypeTrigger
Input currentapprox. 10 mA at 24 V DC
Switching thresholdlow: < 10 V, high: > 15 V
Cable lengthmax. 30 m
Number/TypeGOOD, BAD, Matchcode
Switching typePNP
Switching voltageto be applied externally 24 V ± 15 % PELV
Switching current100 mA each output
Cable lengthmax. 30 m
Standard conformity
Noise immunityEN 61326-1
Emitted interferenceEN 61000-6-4
Degree of protectionEN 60529
Photobiological safetyEN 62471:2008 exempt group
CCC approvalCCC approval / marking not required for products rated ≤36 V
ApprovalsCE
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP67
Connection8-pin, M12x1 connector, standard (supply+IO) ,
5-pin, M12x1 socket, standard (RS 232) ,
4-pin, M12x1 socket, standard (LAN)
Material
HousingPC/ABS
Installation4 x M6 threading
Massapprox. 160 g
Dimensions
Height70 mm
Width70 mm
Depth50 mm