Select Your Country

Go to global website

TC1200-1000 Barcode scanner

Key Benefits at a Glance

  • CCD line scanner
  • Small, compact design
  • Programmable via Windows software
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of TC1200-1000

CCD barcode scanner
Light type4 Red LED, 630 nm
SymbologiesEAN/UPC, Code 39, Code 32, Code 128, GS1-128, ISBT 128, Interleaved and Standard 2 of 5, Codabar, ABC Codabar, GS1 Databar (Omnidirectional, Limited, Expanded), Code 93, Code 11, MSI
Scan rate320 s-1
Read distance50 ... 430 mm
Optical facefrontal
Resolution0.1 mm ( 4 mils )
Camera
TypeCCD
Number of pixels3648 pixels
Operation indicatorPower on
Function indicatorLED signals the successful read-in of a barcode (GOOD READ)
LED Trigger
Control elementsButton for manual triggering
Operating voltageUB5 V ± 5 %
Operating currentIB350 mA
Power consumptionP01.75 W
Interface typeserial RS 232
Input typeOptocoupler
Number/Type1 trigger input (Internal or external power supply)
Number/Type2 electronic outputs controllable per software
Switching voltagemax. 30 V DC
Switching currentmax. 30 mA
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humidity90 % , noncondensing
Shock resistanceIEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis
Vibration resistanceIEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis
Degree of protectionIP64
Connectionfixed cable with 9-pin Sub-D connector
Material
HousingPlastic ABS
Cable
LengthL100 cm
Mass120 g
Dimensions
Height30.5 mm
Width70.7 mm
Depth68.6 mm