Select Your Country

Go to global website

FB1209B3 Digital Input

Key Benefits at a Glance

  • 8-channel
  • Inputs Ex ia
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Dry contact or NAMUR inputs
  • Positive or negative logic selectable
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD)
  • Permanently self-monitoring
  • On/Off delay

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of FB1209B3

Occupied slots1
Connectionbackplane bus
Rated voltageUr12 V DC , only in connection with the power supplies FB92**
Power dissipation1.55 W
Power consumption1.55 W
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Number of channels8
Sensor interface
ConnectionNAMUR sensor
Connection [2]volt-free contact
ConnectionTerminals 1+, 2-, 3+, 4-, 5+, 6-, 7+, 8-, 9+, 10-, 11+, 12-, 13+,14-, 15+, 16-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Switching point/switching hysteresis1.2 ... 2.1 mA / ± 0.2 mA
Internal resistorRi1 kΩ
Line fault detectioncan be switched on/off for each channel via configuration tool
Connectionmechanical switch with additional resistors (see connection diagram) proximity sensors without additional wiring
Short-circuit< 360 Ω
Open-circuit< 0.35 mA
Minimum pulse duration15 ms
LED indicationLED green: supply
LED red: line fault, per channel
Codingoptional mechanical coding via front socket
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-78
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionremovable front connector with spring terminal (0.14 ... 0.5 mm2)
Massapprox. 420 g
Dimensions28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch)
EU-type examination certificatePresafe 19 ATEX 14055U
MarkingEx-Hexagon II 2(1)G Ex db eb q [ia Ga] IIC Gb
II (1)D [Ex ia Da] IIIC
I (M1) [Ex ia Ma] I
Input
VoltageUo10 V
CurrentIo13 mA
PowerPo33 mW (linear characteristic)
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-1:2014
EN 60079-5:2015
EN 60079-7:2015+A1:2018
EN 60079-11:2012
ATEX approvalPresafe 19 ATEX 14055U
IECEx approvalIECEx PRE 19.0010U
Approved forEx db eb q [ia Ga] IIC Gb
[Ex ia Da] IIIC
[Ex ia Ma] I
System informationThe module has to be mounted in appropriate backplanes and housings (FB92**) in Zone 1, 2, 21, 22 or outside hazardous areas (gas or dust). Here, observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.