All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
lead breakage, short circuit, open switch, closed switch
Ambient temperature
-20 ... 60 °C (-4 ... 140 °F)
Degree of protection
IP20
Connection
plug-in connection
Mass
approx. 20 g
Dimensions
46 x 38 x 15 mm (1.81 x 1.49 x 0.59 inch)
Certificate
Temperature class
T4
Voltage
Ui
29 V
Power
Pi
800 mW
Ambient temperature
-20 ... 60 °C (-4 ... 140 °F)
Internal capacitance
Ci
0 F
Internal inductance
Li
0 H
Supplementary information
Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.