Select Your Country

Go to global website

KFD0-SCS-1.55 SMART Current Driver/Repeater

Key Benefits at a Glance

  • 1-channel signal conditioner
  • 24 V DC supply (loop powered)
  • Current input/output 4 mA ... 20 mA
  • HART-IP or transmitter power supply
  • Low voltage drop
  • Line fault detection (LFD)
  • Up to SIL 2 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Functional Safety: Safety Integrity Level - 2
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KFD0-SCS-1.55

Signal typeAnalog input/analog output
Safety Integrity Level (SIL)SIL 2
Rated voltageUr< 30 V DC , loop powered
Power dissipation0.2 W
Connectionterminals 8-, 9+
Voltagemax. 30 V DC
Current4 ... 20 mA (quiescent current < 0.5 mA)
Power dissipation150 mW at 20 mA and Uin < 24 V
Connectionterminals 1+, 2 / 3-
Voltage≥ 16 V for supply voltage > 21 V
Current4 ... 20 mA (linear transmission 1 ... 22 mA)
Load≤ 800 Ω (at 20 mA)
Voltage dropsee note
Deviation
After calibration≤ ± 80 µA linearity, load and voltage dependence at 20 °C (68 °F)
Influence of ambient temperature< 0.5 µA/K
Dampingapprox. 3 dB
Rise time≤ 20 µs at 0 Ω, ≤ 600 µs with 800 Ω load
Input/Outputbasic insulation according to IEC 62103, rated insulation voltage 300 Veff
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Galvanic isolationIEC 62103:2003
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 120 g
Dimensions20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) (W x H x D) , housing type B2
Height124 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.