Select Your Country
SK-PC-D2-UU1-10-HS Div. 2 / Zone 2 Ex-rated barrier
Key Benefits at a Glance
- 1- or 2-channel Division 2 non-incendive barrier
- Div 2/Zone 2 mountable
- USB or PS2 interface for Ex-rated keyboard or mouse


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of SK-PC-D2-UU1-10-HS
Div. 2 / Zone 2 Ex-rated barrier |
Rated voltage | Ur | 9 ... 30 VDC (Um = 30 V SELV) |
Input current | 120 mA nominal 500 mA max |
LED ON | power - keyboard power - Mouse |
Interface type | USB 1.1 or PS2 |
Output current | 89 mA | |
Output voltage | 4.8 VDC |
Electromagnetic compatibility | |||||
| |||||
RoHS | |||||
|
Degree of protection | IEC 60529 | |
Protection against electrical shock | IEC 61140 |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Relative humidity | 0 ... 95% (noncondensing) | |
Vibration resistance | 5 G, 58 ... 150 Hz | |
Impact resistance | 15 g, 11 ms |
Connection type | Terminal Block | |
Degree of protection | IP20 | |
Connection | Supply: terminals 13+, 14- Input: terminals 9+, 10-; 11+, 12- Output: terminals 1+, 2+, 3-, 4-; 5+, 6+, 7-, 8- (field terminal) Ground: terminals 15, 16 | |
Mass | 120 g | |
Dimensions | 99 mm x 85 mm x 22.5 mm | |
Cable length | Max. 4.6 m (15'): barrier to keyboard/mouse Max. 4.6 m (15'): host pc to keyboard/mouse Max. 6.1 m (20'): total length, host PC to keyboard/mouse |
EU-type examination certificate | DEMKO 14ATEX1269806X | ||||
| |||||
Directive conformity | |||||
|
UL approval | cULus (E106378) | |||||||
| ||||||||
IECEx approval | IECEx UL 14.0017X | |||||||
|