Select Your Country

Go to global website

11 11 Series control unit, Type Y and Z

Key Benefits at a Glance

  • NFPA 70, NFPA 496, ISA 12.4 standards
  • Optional alarm output indicates air lock failure
  • Type Y system certified for Class I and Class II, Division 1 to Division 2
  • Type Z system certified for Class I and Class II, Division 2 to nonhazardous area
  • Class I enclosure volume up to 2 ft3
  • Class II enclosure volume up to 10 ft3

Show more

Approval
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 11

11 Series
Series11
SystemType Y Purge , Type Z Purge
Hazardous environmentgas
ConnectionTerminal blocks
Output I-WPS-
Output typeSwitch contacts
Contact loading120 VAC @ 15 A
Protective gas supplyinstrument grade air or inert gas
Pressure requirement5 - 120 psi
(With EPV-1 vent. Systems installed without vent must be equipped with redundant regulator set to 5 psi max.)
Safe pressureSetpoint: Class I: 0.25" (6.35 mm); Class II: 1.0" (25.4 mm)
Flow rate: 0.1 - 3.5 SCFH (2.8 - 99 l /hr)
Ambient temperature4.4 ... 49 °C (39.9 ... 120.2 °F)
Connection typeSystem supply fitting: 1/4" tube fitting
Enclosure supply fitting: 1/4" tube fitting
Enclosure reference fitting: 1/4" tube fitting
Switch conduit port size: 1/2" FPT
MaterialRegulator body: zinc w/enamel finish
Regulator handle: polycarbonate
Enclosure pressure gauge: ABS plastic
Tube fittings: 316 ss forged body
Tubing: 316 ss 1/4" .035 welded
System nameplate: silk screened Lexan® & ss
Fastener hardware: alum. & stainless steel
Mounting plate: 316 14 ga #3 brush ss
EXP pressure switch body: anodized cast aluminum
Enclosure warning nameplate: silk screened ss
Mass11-LPS-* 2.3 kg (5 lb)
11-WPS-* 4.5 kg (10 lb)
FM approvalType Y
LPS: Class I, Division 1, Groups A, B, C, D; Class II, Division 1, Groups F, G
WPS: Class I, Division 1, Groups C, D; Class II, Division 1, Groups F, G

Type Z
LPS: Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups F, G
WPS: Class I, Division 2, Groups C, D; Class II, Division 2, Groups F, G
UL approval
cULusType Y
LPS: Class I, Division 1, Groups A, B, C, D; Class II, Division 1, Groups F, G
WPS: Class I, Division 1, Groups C, D; Class II, Division 1, Groups F, G

Type Z
LPS: Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups F, G
WPS: Class I, Division 2, Groups C, D; Class II, Division 2, Groups F, G