Select Your Country

Go to global website

VAN-115/230AC-K27 AS-Interface power supply

Key Benefits at a Glance

  • Up to 4 A output load
  • LED operating display
  • 100 V AC up to 240 V AC
  • AS-Interface filter integrated
  • Earth fault detection

Show more

AS-Interface® interface
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAN-115/230AC-K27

AS-Interface power supply, data decoupling, 4 A
UL File NumberE223176
MTBF100 a
Reset push-button switchearth fault simulation/reset of earth fault display
LED EFDearth fault display; LED red
LED AS-i okLED green:
ON: AS-Interface voltage OK
OFF: overload or no supply voltage
FusingT3A 15/250 V HBC (not accessible)
Rated operating voltageUe85 … 132 VAC
184 … 264 VAC
240 … 300 VDC
Rated operating currentIe2.7 A at 115 VAC
1.3 A at 230 VAC
Supply frequency47 ... 63 Hz (alternatively, DC possible)
Efficiencytyp. 90 % (230 VAC, 4 A)
Galvanic isolationSELV/PELV
Peak inrush currentI²t< 3.7 A2s (120 VAC)
< 4.6 A2s (132 VAC)
< 2.5 A2s (230 VAC)
< 3.3 A2s (264 VAC)
Short-circuit protection/overload> 4,2 A
< 6.5 A
Current limitstarts at > 4.2 A
Voltage30.5 VDC ±3 % fixed setting
Current4 A
Residual ripple< 50 mVSS (500 kHz bandwidth, 50 Ω measurement, with resistive load)
Voltage limitationlimited to max. 55 V
Directive conformity
EMC Directive 2004/108/ECEN 55022:2006, EN 55011:2009 Class B
EN 61000-6-3:2001 , EN 61204-3:2001
Standard conformity
Noise immunityEN 61000-6-2:2005
Emitted interferenceEN 61000-6-3:2007
EN 61000-3-2:2010
EN 61000-3-3:2009
Galvanic isolationIEC 60364-4-41:2005 (PELV)
IEC 60950:1999 (SELV)
Degree of protectionIEC 60529:2001
Pollution degreeEN 50178:1997
Mech. capacityEN 60068-2-6:2008 (Sinus)
EN 60068-2-64:2009 (Random)
Shock and impact resistanceEN 60068-2-27:1995
Ambient temperature-10 ... 70 °C (14 ... 158 °F)
note derating
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Shock and impact resistance15g/6 ms
10g/11 ms
Vibration resistanceSine 2 - 17.8 Hz: ± 1.6 mm
Sine 17.8 ... 500 Hz : 2 g
Random 2 … 500 Hz: 0.5 m2 (s³)
Pollution degree2
Degree of protectionIP20
Protection class1 (IEC 60536); Protective conductor connection necessary
ConnectionConnection terminals, max. conductor cross-section
Flexible cable: 0.5 … 4 mm2
Rigid cable: 0.5 … 6 mm2
Stripping length 7 mm
Mass650 g
Dimensions
Height124 mm
Width73 mm
Length102 mm
MountingDIN mounting rail