Select Your Country

Go to global website

PSE4-ALU-01 Safety edge

Key Benefits at a Glance

  • Aluminum mounting strip
  • For mounting rubber sensor strips PSE4-RUB and -ROI
  • Simple to customize to application
  • Possible to connect in series
  • Component of PSE4 modular system

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • IT

Technical data of PSE4-ALU-01

Extruded aluminum mounting strip for safety edges from the PSE4 series
Length1 m
Ambient temperature5 ... 55 °C (41 ... 131 °F)
MaterialAluminum
Massapprox. 180 g
Dimensions
Height9 mm
Width25 mm
Length1 m