Select Your Country

Go to global website

10E-* 10E Series control unit, Enviro-Line environmental purge

Key Benefits at a Glance

  • Environmental purge for nonhazardous areas
  • Built in ISO 9001 registered manufacturing facilities
  • Complete package for enclosures up to 7.2 m3 (250 ft3)
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 10E-*

Environmental purge for nonhazardous dusty/dirty areas
SeriesEnviro-Line
SystemEnviro-Line
ConnectionTerminal blocks
Output I-WGS-
Output typeSwitch contacts
Contact loading15 A @ 120 - 480 VAC, 60 Hz resistive load; 1/8 HP @ 125 VAC
Protective gas supplyinstrument grade air or inert gas
Pressure requirement5 ... 120 psi (.34 ... 8.3 bar) (34 ... 827 kPa)
Enclosure pressure0.5" wc (12.5 mm wc) (1.25 mbar) (125 Pa)
Flow rate for leakage compensation0.1 ... 3.5 SCFH (2.83 ... 99.12 l/hr)
Ambient temperature-28.9 ... 48.9 °C (-20 ... 120 °F)
Connection typeSystem supply fitting: GBC-6, 3/8 inch bulkhead fitting
System supply tubing: 3/8 inch nylon or Polyethylene tubing
Reference fitting: GBC-4, 1/4 inch bulkhead fitting
Reference tubing: 1/4 inch nylon or Polyethylene tubing
MaterialRegulator body: zinc w/enamel finish
Regulator handle: polycarbonate
Enclosure pressure gauge: aluminum w/enamel finish
Tube fittings, GBC-: nickel plated brass
Tubing: nylon or polyethylene
Fastener hardware: aluminum & stainless steel
Mounting plate: 316L, 14 ga. stainless steel
Mass10E-WGS-WRR-_: 4.54 kg (10 lb)
10E-LGS-WRR-_: 3.18 kg (7 lb)
10E-WGS-WVT-_: 6.35 kg (14 lb)
10E-LGS-WVT-_: 4.99 kg (11 lb)