Select Your Country

Go to global website

KLD2-FBPS-1.12.220 Fieldbus Power SupplyFieldConnex® Fieldbus

Key Benefits at a Glance

  • Output: 12 ... 13 V/220 mA
  • For battery or solar-powered applications
  • For demanding environmental conditions
  • Installation in Zone 2/Class I, Div. 2
  • For FOUNDATION Fieldbus H1
  • Fixed, high-availability terminator
  • Low heat dissipation

Show more

Product Compliance: Europe – CE
Approval
FieldConnex® interface
FOUNDATION Fieldbus interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of KLD2-FBPS-1.12.220

Fieldbus power supply with low voltage for compact plants also in island mode
Installation in hazardous areaZone 2 / Div. 2
ConnectionPower Rail or terminals 8+, 11+; 9-, 12-
Rated voltageUr10 ... 30 V DC
Rated currentIr350 ... 120 mA
Power dissipationtyp. ≤ 0.5 W
Number of segments1
Connectionterminals 3+, 6+; 2-, 5-; 1S, 4S (S=screen connection)
Rated voltageUN12 ... 13 V
Rated currentIN220 mA
Fieldbus segment/Supplyfunctional insulation acc. to IEC 62103, rated insulation voltage 250 V AC
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC/EN 60529
Fieldbus standardIEC 61158-2, ISA S 50.02 part 2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Pollution degreemax. 2, according to IEC 60664
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Connection typescrew terminal , pluggable
Core cross sectionup to 2.5 mm2
Housing20 mm x 115 mm x 107 mm
Housing materialPolycarbonate
Degree of protectionIP20
Massapprox. 210 g
MountingDIN rail mounting
CertificateTÜV 06 ATEX 553079 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-7:2015
FM approval
FM certificateFM 19 US 0015 X and FM 19 CA 0011 X
FM markingAEx/Ex ec IIC T4
Marine approvalDNV A-14038
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.