Select Your Country

Go to global website

HiC2000 Blank Place Holder Barrier

Key Benefits at a Glance

  • H-System place holder module
  • Housing width 12.5 mm
  • Blank module, non-functional
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiC2000 Blank

Place holder barrier for HiC modules
Labelingspace for labeling at the front
Degree of protectionIEC 60529
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP20
Massapprox. 100 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D)
Height106 mm
Width12.5 mm
Depth128 mm
Mountingon termination board
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.