Select Your Country

Go to global website

51FY7 Magnetic actuator

Key Benefits at a Glance

  • Magnet Actuator
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of 51FY7

Switching state indicatorNO contact
Ambient temperature... 150 °C ( ... 302 °F) max
Housing materialsintered Alnico
Dimensions
Diameter6.4 mm