Select Your Country

Go to global website

ICZ-AIDA1-B Blind plug

Key Benefits at a Glance

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of ICZ-AIDA1-B

Blind plug for IC-KP-B17-AIDA1
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP65 / IP67
Material
HousingZinc die-casting, nickel-plated
Mass60 g