Select Your Country

Go to global website

6000-ACC-514485 I.S. cordset and label for the 6000 series purge system

Key Benefits at a Glance

  • Immunity to vibration, with mechanical latching
  • Gold-plated and machined contacts
  • I.S. wiring ID tag
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 6000-ACC-514485

5 m, shielded M12 cable
Number of pins4
Connection 1socket
Construction type 1right angle
Threading 1M12
Connection 2cable end
Operating voltageUBmax. 300 V DC
Test voltage> 1500 V eff AC
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
Ambient temperature-25 ... 105 °C (-13 ... 221 °F)
Pollution degree3
Pin diameter1 mm
Degree of protectionIP69K
Material
ContactsCuSn
Contact surfaceNi/Au
BodyTPU , yellow
CablePVC
Slotted nutZinc die-casting, nickel-plated
Core insolationPVC
Cablefine-strand, flexible
Sheath diameter∅ 5.9 mm
Bending radius10 x cable diameter
Coloryellow
Cores4 x 0.34 mm2
LengthL5 m
Flammability
Contact carrier94 V-2
Housing94 V-2
CableVW-1 flame rating from UL
Supplementary informationKit contains:
5 m, shielded M12 cable
I.S. wire identification tags