Select Your Country

Go to global website

6000-COUPLER-3/4 -M25 NPT to metric coupler

Key Benefits at a Glance

  • Converts 3/4" NPT male thread to M25 female thread
  • Exd, Exe fittings
  • Easy to add on any certified cable gland
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 6000-COUPLER-3/4 -M25

Series6000 Series
SystemType X Purge ; Ex pxb Purge
Ambient temperature-60 ... 200 °C (-76 ... 392 °F)
Degree of protectionIP64
Materialbrass, nickel-plated
Dimensions40 mm long x 32 mm across the flats
EU-type examination certificateSira 10ATEX1225X
Sira 00ATEX1073U
IECEx SIR 09.084U
GOST TC C-GB.06.B00105
INMETRO NCC 12.0764U
MarkingExd I&IIc / Exe I&II / Ex tD A21