Select Your Country

Go to global website

VAA-2E-IM1-J-S-V1 AS-Interface safety switch

Key Benefits at a Glance

  • Applications up to PLd
  • Rotating metal head
  • 40 mm narrow construction, fixture dimensions compatible with all safety switches
  • M12 plug connection
Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAA-2E-IM1-J-S-V1

AS-Interface safety switch
Node typeSafety node
AS-Interface specificationV3.0
Required gateway specification≥ V2.0
ProfileS-7.B
IO code7
ID codeB
ID1 codeF
ID2 codeE
UL File NumberE179102
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 45 mA
Rated insulation voltage50 V
Number/Type2 safety-related inputs:
normally-closed contact 1
normally-closed contact 2
Supplyfrom AS-Interface
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013+A1:2019
IEC 60947-5-3:1999
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013+A1:2019
Functional safetyDIN EN 954-1, EN ISO 13849-1 (up to PLd)
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
approach speedmax. 20 m/min
Operating force25 N
Extraction force25 N
retention force10 N
insertion depth
approach direction lateraldetected min. distance: 24.5 mm
permissible caster: 5 mm
approach direction from abovedetected min. distance: 24.5 mm
permissible caster: 5 mm
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingFiberglass-reinforced thermoplastic
actuating headmetal
camstainless steel
Massapprox. 0.16 kg
Dimensions
Height42 mm
Width40 mm
Length123 mm
Life span2 x 106 switching cycles