Select Your Country

Go to global website

RVI58L Incremental rotary encoder

Key Benefits at a Glance

  • Stainless steel version, especially suitable for applications in the food industry
  • Cleaning compatible according to EHEDG (European Hygienic Engineering & Design Group)
  • Approval for ECOLAB detergents
  • IP69K Protected
  • Industrial standard housing ∅58 mm
  • Clamping flange

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of RVI58L

Detection typephotoelectric sampling
Pulse countmax. 25000 , see table
MTTFd200 a
Mission Time (TM)25 a
L1070 E+9 at 6000 rpm
Diagnostic Coverage (DC)0 %
Operating voltageUB10 ... 30 V DC or 5 V DC
No-load supply currentI0max. 100 mA
Output typepush-pull, incremental or RS 422, incremental
Load currentmax. per channel 40 mA , short-circuit prtected (not with Ub), reverse polarity protected
Output frequencymax. 600 kHz
Rise time170 ns
Cable2 m fixed cable
ECOLABmaterial compatibility attested for:
P3-topactive DES
P3-topax 19
P3-topax 56
P3-topax 66
P3-topax 91
de-mineralized water
as zero value
Operating temperature-20 ... 80 °C (-4 ... 176 °F)
Storage temperature-20 ... 80 °C (-4 ... 176 °F)
Degree of protectionIP67 / IP69K
Material
Housingstainless steel V4A
Flangestainless steel V4A
Shaftstainless steel V4A
Massapprox. 600 g
Rotational speedmax. 3600 min -1
Starting torqueapprox. 1 Ncm at room temperature
Shaft load
Axialmax. 100 N
Radialmax. 100 N
Dimensions
Diameter58 mm
Life span≥ 1 x 109 revolutions (max. shaft loading)