Select Your Country

Go to global website

RL28-55-V-3018 Retroreflective sensor

Key Benefits at a Glance

  • Ultra bright LEDs for power on, weak signal indication and switching state
  • Not sensitive to ambient light, even with switched energy saving lamps
  • Waterproof, degree of protection IP67
  • Protection class II
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Product Compliance: EU - protection class II
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of RL28-55-V-3018

Retroreflective sensor with polarization filter with foreground suppression
Effective detection range0 ... 8 m
Reflector distance0.5 ... 8 m (blind range 0 ... 0.2 m faded out)
Threshold detection range12 m
Reference targetH60 reflector 40 mm x 60 mm
Light sourceLED
Light typemodulated visible red light , 660 nm
Polarization filteryes
Diameter of the light spotapprox. 160 mm at a distance of 8 m
Opening angleemitter 1.2°
receiver 2°
Ambient light limit80000 Lux
MTTFd690 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green
Function indicator2 LEDs yellow, light up when light beam is free, flash when falling short of the operating reserve, are off when light beam is interrupted
Operating voltageUB10 ... 30 V DC
Ripple10 %
No-load supply currentI0≤ 40 mA
Switching typelight-on
Signal output2 PNP, complementary, short-circuit protected, reverse polarity protected , open collectors
Switching voltagemax. 30 V DC
Switching currentmax. 200 mA
Switching frequencyf1000 Hz
Response time0.5 ms
Product standardEN 60947-5-2
EAC conformityTR CU 020/2011
Protection classII, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Degree of protectionIP67
Connectionwith 0.3 m fixed cable and M12 connector, 4-pin
Material
HousingPlastic ABS
Optical faceplastic
Mass70 g
Dimensions
Height88 mm
Width25.8 mm
Depth54.3 mm