Select Your Country

Go to global website

WCS-MB2-B WCS mounting bracket system

Key Benefits at a Glance

  • Mounting bracket for code rail, bend
  • Installation in C profile rail 30 mm x 32 mm
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS-MB2-B

Mounting bracket for C profile, bend
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Material thickness2 mm
MaterialMetal sheet (steel), zinc-plated
Mass85 g (without fastening screws)