Select Your Country

Go to global website

WCS2-GT09-P1 WCS2 aluminum profile system

Key Benefits at a Glance

  • Ensures the optimum alignment of reading head and code rail
  • With prefitted mounting plate for reading head
  • Cleaning brushes can be applied
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS2-GT09-P1

WCS2 guiding trolley
Passage speedv≤ 8 m/s
Operating temperature-40 ... 70 °C (-40 ... 158 °F)
Bending radius≥ 1000 mm
MaterialMetal sheet (steel), zinc-plated
Plastic rollers
Mass1000 g