Select Your Country

Go to global website

RL28-55-V/47/82b/105 Retroreflective sensor

Key Benefits at a Glance

  • Foreground suppression, suited to recording of sheet-shrink-wrapped objects
  • Ultra bright LEDs for power on, weak signal indication and switching state
  • Not sensitive to ambient light, even with switched energy saving lamps
  • Waterproof, degree of protection IP67
  • Protection class II

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT
  • ZH

Technical data of RL28-55-V/47/82b/105

Retroreflective sensor with polarization filter with foreground suppression
Effective detection range0 ... 13 m
Reflector distance0.5 ... 13 m (blind range 0 ... 0.2 m faded out)
Threshold detection range17 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light , 660 nm
Polarization filteryes
Diameter of the light spotapprox. 220 mm at a distance of 13 m
Opening angleemitter 1.2°
receiver 2°
Ambient light limit80000 Lux
MTTFd690 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green
Function indicator2 LEDs yellow, light up when light beam is free, flash when falling short of the operating reserve, are off when light beam is interrupted
Control elementssensitivity adjustment (Adjustment to < 25% of the effective operating range) , Light-on/dark-on changeover switch
Operating voltageUB10 ... 30 V DC
Ripple10 %
No-load supply currentI0≤ 40 mA
Stability alarm output1 PNP, inactive when falling short of the operating reserve for 10;s
immediately inactive if 4 light beam interruptions take place
Switching typelight/dark on switchable
Signal output2 PNP, complementary, short-circuit protected, reverse polarity protected , open collectors
Switching voltagemax. 30 V DC
Switching currentmax. 200 mA
Switching frequencyf1000 Hz
Response time0.5 ms
Product standardEN 60947-5-2
Protection classII, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Degree of protectionIP67
Connection5-pin, M12 x 1 connector
Material
HousingPlastic ABS
Optical faceplastic
Connectorplastic
Mass70 g
Dimensions
Height88 mm
Width25.8 mm
Depth54.3 mm