Select Your Country

Go to global website

SB3,5-A2 Inductive slot sensor

Key Benefits at a Glance

  • 3.5 mm slot width
  • 4-wire DC
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of SB3,5-A2

Switching functioncomplementary
Output typePNP
Slot width3.5 mm
Depth of immersion (lateral)5 ... 7 mm
Output polarityDC
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 3000 Hz
HysteresisH0.1 ... 0.4 mm
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL0 ... 100 mA
No-load supply currentI0≤ 15 mA
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Connection typecable
Housing materialCrastin (PBTB)
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter3 mm + 0.3 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorgrey
Number of cores4
Core cross section0.14 mm2
LengthL500 mm
Dimensions
Height15 mm
Width10 mm
Length19 mm