Select Your Country

Go to global website

41FR2 Magnetic actuator

Key Benefits at a Glance

  • Magnet Actuator
  • Compatible with 40FR1.. Series
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of 41FR2

Switching state indicatorNO contact
Ambient temperature-40 ... 125 °C (-40 ... 257 °F)
Housing materialPolycarbonate
Sensing facePolycarbonate
Degree of protectionIP68
Dimensions
Width16 mm
Depth16 mm
Length74.2 mm
NoteALNICO magnet