Select Your Country
Z710 Zener Barrier
Key Benefits at a Glance
- 1-channel
- DC version, positive polarity
- Working voltage 6.5 V at 10 µA
- Series resistance max. 56 Ω
- Fuse rating 100 mA
- DIN rail mountable
Show more
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL