Select Your Country

Go to global website

LOC-EX 01 FULLY IBEACON PROT. Bluetooth® Low Energy Beacon

Key Benefits at a Glance

  • Compatible with Bluetooth® Low Energy from version 4.0
  • Range inside buildings up to 30 m, outdoors up to 200 m (Geolocation)
  • Possibility to change important operating parameters "over the air"
  • Open firmware for individual BLE profile development (TI CC2541)
  • UV-resistant housing according to IP64 (can also be used outdoors)

Show more

Product Compliance: Europe – CE
Approval
Product Compliance: USA - cCSAus
Bluetooth® interface
Symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LOC-EX 01 FULLY IBEACON PROT.

Loc-Ex® 01, DIV 1 and Zone 1/21
Colorblack
Battery type2x Saft, LS14500
3.6 V, 2600 mAh
AA / Mignon / R6
Li-SOCl2
Operating durationapprox. 4 years (with factory setting)
Interface typeBluetooth® Low Energy (from 4.0)
Transmitter frequency1000 ms
Transmitter radiated powermax. 8 dBm
Detection range30 m range in buildings, max. 200 m outdoors
ProtocoliBeacon
(UUID, Major ID, Minor ID, RX Power)
CE conformityCE0102
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-30 ... 30 °C (-22 ... 86 °F)
Degree of protectionIP64
Massapprox. 180 g (including batteries)
Dimensions
W x H x D111 mm x 102 mm x 48 mm
ATEX approval
ATEX certificateEPS 16 ATEX 1 043 X
ATEX markingEx-Hexagon II 2G Ex ia IIC T4 Gb IP64
[exsign] II 2D Ex ia IIIC T125°C Db IP64
IECEx approval
IECEx certificateIECEx EPS 16.0019X
IECEx markingEx ia IIC T4 Gb IP64
Ex ia IIIC T125°C Db IP64
NEC/CEC approval
NEC/CEC certificate70105641
NEC/CEC markingClass I, II, III, Division 1 Groups A-G, T4
Class I, Zone 1, AEx ia IIC T4 Gb
Ex ia IIC T4 Gb
Class II, Zone 21, AEx ia IIIC T125°C Db IP64
Ex ia IIIC T125°C Db IP64
NoteUse of the Works with Apple iBeacon badge means that a product has been designed and certified by the manufacturer to meet Apple performance standards. Apple is not responsible for the operation of this device or its compliance with safety and regulatory standards. Please note that the use of this product with iPod, iPhone, or iPad may affect wireless performance.
Scope of deliveryLoc-Ex® 01
Batteries
Documentation