Select Your Country
AOS 7230 Safety control unit
Key Benefits at a Glance
- Safety control unit
- 2-channel interpreter
- for two optical closing edge protection devices, two "TWIN-PRO" pull-in protection devices, or two LIGIs with OSE outputs
- Two OSE inputs or 8k2 inputs
- one safety circuit
- Power/function indicator LEDs
- Operating voltage 230 V AC
Show more
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT