Select Your Country

Go to global website

TAB-IND08LTCC8C4XXLX.1 Tablet computerTab-IND®

Key Benefits at a Glance

  • Rugged, industrial-grade tablet computer
  • Mobility and flexibility with multiple accessories
  • Enterprise durability and longevity meets sleek design
  • Developed in-house
  • IP 65 protection class

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of TAB-IND08LTCC8C4XXLX.1

Tab-IND (industrial grade), 8-inch display, Windows® 10, LTE, Wi-Fi®, Intel® A3950, 8 GB RAM, 128 GB storage, with scanner frame
ProcessorIntel® Atom® x7-A3950 (Apollo Lake-I), Quad Core Processor 2.0GHz
RAM8 GByte
Camera
Front camera2 MP
Main camera8 MP
ScannerReadable codes (among others):
Code 39 (4 / 5 / 20 mil)
Code 128 (5 mil)
PDF417 (5 mil)
Data Matrix (10 mil)
UPCA
Internal data memory128 GByte eMMC
Optional data memorymicroSDXC Card Slot, accessible by end user
SensorsE-compass, accelerometer, gyro, ambient light sensor, proximity sensor
Display
Touch screen technologyMulti-touch
Screen size8.4"
Aspect ratio16:10
Screen resolution2560 x 1600 px (WQXGA)
Brightness800 cd/m2
Special FeaturesPassive stylus support (4 mm tip)
Glove support (support of cotton gloves)
Improved usage in wet environments (rain & outdoor)
Battery type25.08 Wh 7.6 V 3300 mAh
Operating durationup to 10 h
I/O portsUSB-C, USB 3.1 Gen 1, PD (12V/3A) and DP 1.2 (for fast charging & debugging)
Docking connector: USB 3.1 Gen 1, HDMI 1.4b
SmartBack Connector for easy USB accessory integration
Mobile standard
4GLTE
WLANIEEE 802.11 ac+r/k/v, WiDi, WWAN
BluetoothBluetooth® 4.2
GPS sensorGPS, Glonass, Beidou, Galileo
NFCSecure element
SIM cardNano-SIM
Operating systemWindows® 10 64 Bit LTSC
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Degree of protectionIP65
Massapprox. 680 g
Dimensions
W x H x D246 mm x 164 mm x 17 - 27 mm
Approved forEU (UK), GCF, US, PTCRB, CA, AU
Scope of deliveryTab-IND®
with mounted scanner frame