Select Your Country

Go to global website

DM-320S-*B-* Direct Monitor - System with EnclosureVisuNet FLX

Key Benefits at a Glance

  • Designed for use in the extended temperature range of -20 °C ... 50 °C with rugged aluminum housing
  • Suitable for outdoor use with various sunshield options
  • Fully modular design allowing easy migration of individual
    components
  • High application flexibility due to identical basic components that can be can be configured as required
Approval
Approval
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of DM-320S-*B-*

Direct Monitor - System with Enclosure
TypeDirect Monitor
Power consumption
AC115/230 V a.c. (100 ... 240 V a.c.), max. 0.4 A , max. 40 W
For connections designation refer to the Power Supply PS1000-A6-24.5 manual.
DC20 ... 28 V d.c. / 1.5 A (SELV/PELV or class 2)
For connections designation refer to the VisuNet FLX Panel Mount manual.
Display
TypeLiquid Crystal Display (LCD) with LED backlight
Screen size54.61 cm (21,5 '')
Resolution1920 x 1080 pixels (Full HD)
Aspect ratio 16:9
Color depth24 bit (16.7 M) color
Contrast ratio22FC: 5000:1
Brightness22FC: 300 cd/m2
Viewing angle22FC: 170 ° horizontal, 160 ° vertical
Life span22FC: back lamp life: 50.000 hrs typical half life, at 25 °C (77 °F)
Input devices
Touch screen10-finger multi-touch, glove-friendly
Configurable display options:
22FC: Capacitive touch, optical bonding
KeyboardOptional: Foil keyboard with different pointing device options available (see EXTA4 datasheet)
Interface type1x Power input w/ 3 pin terminal block
1x HDMI
1x DVI-I
1x VGA
1x USB
1x 3,5mm audio jack (Line-out)
1x OSD Menu w/ power button
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (ind. Locations)
EN 61000-6-4:2007+A1:2011
Explosion protection
Directive 2014/34/EUEN IEC 60079-0:2018
EN IEC 60079-7:2015/A1:2018
EN IEC 60079-31:2024
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 65 °C (-4 ... 149 °F)
Relative humiditymax. relative humidity 93% at 50°C (non-condensing) according to EN60068-2-78
Climatic conditionsPassive cooling, no rotating parts.
AltitudeOperating altitude max. 2000 m
Shock resistance18 shocks 15 g, 11 ms all axis, IEC 60068-2-27
Vibration resistance10 ... 150 Hz, +/- 0.075 mm, 1g, 10 cycles per axis according to EN60068-2-6
Degree of protectionIP66/Type 4X
MaterialHousing: Powder-coated marine-grade aluminum alloy (EN AW-5754)
InstallationSystem with enclosure
MassApprox. 11.4 kg

Approx. 13.4 kg with AC power supply



with top sunshield: + Approx. 1.6 kg

with top and side sunshield: + Approx. 3 kg
Dimensions577 mm x 466 mm x 233 mm
UL approval
Approved forUL OrdLoc
UL approval E223772
UL61010-1 Ed.3
UL 61010-2-201 Ed2
CAN/CSA C22.2 No 61010-1-12
CAN/CSA C22.2 No 61010-2-201
 
UL HazLoc
Mounting in
CL I, DIV 2, GP A-D, T4
CL II, DIV 2, GP F, G, T4
CL III
Mounting in
CL I, ZN 2, IIC, T4
CL II, ZN 22, IIIB, T85°C
CL III, ZN 22, IIIA, T85°C
ATEX approval
ATEX certificateUL 22 ATEX 2481X
ATEX markingII 3 G Ex ec [ic] IIC T4 Gc
II 3 D Ex tc IIIC T85°C Dc
IECEx approval
IECEx certificateIECEx ULD 22.0019X
IECEx markingEx ec IIC T4 Gc
Ex tc IIIC T85°C Dc
IECEx standardIEC 60079-0:2017 Ed 7.0
IEC 60079-7:2017 Ed 5.1
IEC 60079-31:2013 Ed. 3