Select Your Country

Go to global website

PAD-EX01P8DZ2EURC0508256WIFRMS Pad-Ex® 01 P8 Industrial Tablet Thin Client

Key Benefits at a Glance

  • Thin Client solution (with VisuNet RM Shell firmware)
  • Capacitive multitouch screen
  • 5 MP camera with autofocus and LED flash
  • Outstanding wireless connectivity
  • Intel Wireless AC9260
  • Bluetooth® 5.0
  • 11.6 inch widescreen display
  • Can be used in sunlight
  • 802.11 a/b/g/n/ac
  • Eighth-generation Intel® Core™ processor
  • Accessories and peripheral devices allow a wider range of applications
  • Global certificates - a common platform

Show more

Approval
Approval
Product Compliance: USA - cSGSus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of PAD-EX01P8DZ2EURC0508256WIFRMS

Pad-Ex 01 DZ2 (Div. 2 and Zone 2/22), with preinstalled VisuNet RM Shell 5 firmware based on Microsoft® Windows® 10 IoT Enterprise 2019 LTSC (x64), camera, i5 processor, 8 GB RAM, 256 GB SSD
ProcessorIntel Broadwell i5 (8250 U)
Working memoryRAM 8 GByte
Camera
Front camera2 MP
Main camera5 MP Autofocus
Internal data memory256 GByte
SensorsAcceleration sensor, gyroscope and e-compass, light sensor
DisplayCan be operated while wearing gloves
Touch screen technologyCapacitive multitouch
TypeTFT, LCD
Screen size29.5 cm (11.6 ")
Resolution1920x1080 (Full HD)
Brightness1000 cd/m2 (nit)
Colors16 Mio.
Battery typeLi-Ion battery 43.8 WH 19 V 3950 mAh
Operating durationup to 7 h
WLAN802.11 a/b/g/n/ac (2.4 GHz + 5 GHz)
BluetoothBluetooth® 5.0
GPS sensorGPS, Glonass, Beidou, Galileo
USB2x USB 3.0 (Type-A)
Operating systemVisuNet RM Shell 5 (based on Microsoft® Windows® 10 IoT 2019 LTSC)
LanguagesGerman, English (default)
Ambient temperature-10 ... 55 °C (14 ... 131 °F)
Degree of protectionIP64
Mass1200 g
DimensionsH x W x D 192 mm x 298 mm x 20 mm
ATEX approval
Certificate of conformityEPS 16 ATEX 1 163 X
ATEX markingEx-Hexagon II 3G Ex ic IIC T4 Gc
[exsign] II 3D Ex ic IIIB T135°C Dc
SGS approval
SGS certificateSGSNA/20/SUW/00020
Approved forClass I, II, III, Division 2, GRPS A-G, T4, T135 °C
Class I, Zone 2, Group IIC T4
IECEx approval
IECEx certificateIECEx EPS 16.0072X
IECEx markingEx ic IIC T4 Gc
Ex ic IIIB T135 °C Dc