Select Your Country

Go to global website

IUT-F191-IO-V1-FR2-07 RFID read/write device

Key Benefits at a Glance

  • Flexible UHF read/write device with short detection range
  • Ready-made PLC function blocks designed for quick and easy system integration
  • Compact and robust housing for harsh industrial environments
  • Multi-tag reading of up to 20 tags ensures increased productivity
  • Circular antenna polarization ensures reliable transponder detection and improves process flow
  • For connection to IO-Link master
  • Degree of protection IP67

Show more

IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IUT-F191-IO-V1-FR2-07

UHF RFID read/write device with IO-Link, Brazil
Operating frequency915 MHz … 928 MHz: Brazil
Transmission licenses for other countries on request
Emitted power3 … 150 mW EIRP adjustable
MTBF127 a (Operation at +40 °C)
LED green/redSolid green: Ready for operation, no IO-Link communication
Flashing green (1 Hz): IO-Link operation
LED yellowRead/write operation successful
LED blueTransmission mode
Operating voltageUB18 ... 30 V DC (IO-Link)
Current consumption≤ 90 mA ( at 24 V DC )
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Process dataInput 32 Byte
Output 32 Byte
Vendor ID1 (0x0001)
Device ID4194823 (0x400207)
Data transfer rateCOM3 (230.4 kbits/s)
Min. cycle time4 ms
SIO mode supportno
Compatible master port typeClass A
Class B
Degree of protectionEN 60529
Communication interfaceIEC 61131-9 / IO-Link V1.1.3
RFIDISO/IEC 18000-63
ANATEL approval05574-24-06150
Ambient temperature-25 ... 70 °C (-13 ... 158 °F) (Operation with nontransmission periods)
-25 ... 60 °C (-13 ... 140 °F) (Continuous transmission mode)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPA 6.6
BaseAluminum
Mass700 g
Dimensions
Height47 mm
Width165 mm
Length165 mm