Select Your Country

Go to global website

WCS2-CS55-M1-S000000-L010000 WCS2 Code rail

Key Benefits at a Glance

  • Flexible installation by means of alu profile- or mounting bracket system
  • High mechanical stability
  • Suitable for applications with wide temperature variations
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS2-CS55-M1-S000000-L010000

Code rail, stainless steel
Code rail height55 mm
Total length10000 mm
Start position0 mm
Radius of bend≥ 500 mm
Operating temperature-40 ... 100 °C (-40 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Installation temperature10 ... 60 °C (50 ... 140 °F)
Material thickness0.5 mm
Tension loading≤ 4500 N
Materialstainless steel 1.4310 / AISI 301
Thermal expansion coefficient1.6 x 10-5 / K
Mass175 g / m
Manufacturing tolerance± 1 mm/m