Select Your Country

Go to global website

WSN-2ZL-F406-B41-01-02 Wireless sensor nodeWILSEN.node

Key Benefits at a Glance

  • Battery operated
  • Data transfer via LoRaWAN
  • LoRaWAN downlink channel for querying and adjusting parameter values
  • Bluetooth interface for commissioning, parameterization and diagnostics
Product Compliance: Europe – CE
Bluetooth® interface
LoRaWAN® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WSN-2ZL-F406-B41-01-02

Wireless sensor node with LoRaWAN interface, 2 independent channnels for connecting up to 2 low-power two-wire single sensors
Suitable sensors2-wire sensor , output type: Two-wire with minimum off-state current
Number of connectable sensorsup to 2
Query interval- cylically according to the set LoRaWan transmission interval and or GPS acquistion interval
- if required, additionally triggered by events at intervals of 1 min ... 24 h
GPS sensorfor geo-positioning
Acquisition interval30 min ... 24 h
Temperature sensor
Resolution0.5 °C
Accuracy± 2 °C
Battery typehigh capacity lithium battery 3.6 V , 13000 mAh
Operating durationbattery lifetime approx. 10 years under Central European environmental conditions, 3 measurements and 3 wireless transmission per day with sufficient network coverage.
Interface typeBluetooth 5.0 LE
Transmitter radiated power+ 8 dBm
Frequency range2402 ... 2480 MHz
Interface typeLoRaWAN
SpecificationLoRaWAN interface specification V1.0.3
Device typeLoRaWAN class A device
Transmitter frequency868 MHz
Transmitter radiated power+ 14 dBm
Frequency range863 ... 870 MHz (Europe)
Transmission interval10 min ... 24 h
Number of channels2
Connectionmax. cable length 10 m
Input typeTwo-wire
Electromagnetic compatibility
Directive 2014/30/EUEN 301 489-1 V2.2.3:2019
EN 301 489-3 V2.3.2:2023
EN 301 489-17 V3.3.1:2024
EN 301 489-19 V2.2.1:2022
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 300 220-2 V3.1.1:2017
EN 300 328 V2.2.2:2019
EN 303 413 V1.1.1:2017
RoHS
Directive 2011/65/EU (RoHS)EN 63000:2018
Mech. capacityEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Shock resistanceEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Vibration resistanceEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Climatic conditionsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typesocket
Degree of protectionIP66 / IP67
Material
HousingPC (UL94-V0)
Socketbrass, nickel-plated
Socket
ThreadingM12 x 1
Number of pins4
Mass570 g
Dimensions
Height74 mm
Width81 mm
Length182 mm
Default settingLoRaWAN transmission interval = 24 h
LoRaWAN Downlink channel = enabled
LoRaWAN Downlink acknowledgement = enabled
GPS = disabled