Select Your Country

Go to global website

TAB-EX03-DZ1-WWANEUR-CS-000-.. Tablet computerTab-Ex® 03 DZ1

Key Benefits at a Glance

  • NFC technology for wireless applications
  • Comprehensive security thanks to Samsung KNOX
  • Suitable for use with gloves
  • Google ARCore
  • Samsung DeX Mode
  • MIL-STD-810H
  • 64 GB internal memory
  • Replaceable SIM
  • Wireless connections such as WWAN, 4G LTE, WLAN and Bluetooth®
  • Micro SD slot, 512 GB
  • 13 MP rear camera + 5 MP front camera

Show more

Product Compliance: Europe – CE
Approval
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of TAB-EX03-DZ1-WWANEUR-CS-000-..

Tab-Ex 03 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, with camera, with microSD card, version for Europe, Australia and New Zealand
ProcessorOcta-core, 4 x 2.7 GHz + 4 x 1.7 GHz
Exynos 9810
RAM4 GB
Camera
Front camera5 MP
Main camera13 MP Autofocus
Video recording resolutionUHD 4K (3840 x 2160) @ 30 fps
Internal data memory64 GByte
Free available memory 48.6 GByte
Optional data memorymicroSD (up to 1024 GB)
512 GB installed
SensorsAcceleration sensor, ambient light sensor, gyroscope, geomagnetic sensor, hall sensor
Speakeryes
DisplayCan be operated while wearing gloves
Touch screen technologyCapacitive multitouch
TypeTFT, LCD
Screen size20.31 cm
Aspect ratio16:10
Resolution1920 x 1200 (WUXGA)
Brightness480 cd/m2 (nit)
Colors16 Mio.
Battery typeLi-Ion 18.87 WH, 3.8 V
5050 mAh (typical)
4900 mAh (rated)
Operating durationup to 11 h
Mobile standard
2GGSM 850 MHz, GSM 900 MHz, DCS 1800 MHz, PCS 1900 MHz
3GUMTS band: B1 (2100), B2 (1900), B4 (AWS), B5 (850), B8 (900)
4GLTE FDD: B1 (2100), B2 (1900), B3 (1800), B4 (AWS), B5 (850), B7 (2600), B8 (900), B12 (700), B13 (700), B17 (700), B20 (800), B28 (700), B66 (AWS-3)
TDD LTE: B38 (2600), B40 (2300), B41 (2500)
WLAN802.11 a/b/g/n/AC/ax 2.4 G+5 GHz, HE80, MIMO, 1024 QAM
BluetoothBluetooth® 5.0
GPS sensorGPS, Glonass, Beidou, Galileo
USBUSB 3.1 Gen. 1
ConnectionsWi-Fi Direct, NFC, ANT+
SIM card1x Nano SIM (4FF)
Operating systemAndroid™ 13
SafetySamsung KNOX 3.x
SMS/MMSyes
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Degree of protectionIP64 according to EN/IEC 60079-0 (ATEX/IECEx)
Mass1100 g
Dimensions
W x H x D161.5 mm x 262.75 mm x 25.75 mm
ATEX approval
ATEX certificateEPS 22 ATEX 1 055 X
ATEX markingEx-Hexagon II 2G Ex db ia IIC T6 Gb IP64
[exsign] II 2D Ex tb ia IIIC T80°C Db
IECEx approval
IECEx certificateIECEx EPS 22.0014X
IECEx markingEx db ia IIC T6 Gb
Ex ia tb IIIC T80°C Db
UKCA approval
UKCA certificateEPS 22 UKEX 1 055 X
UKCA markingEx-Hexagon II 2G Ex db ia IIC T6 Gb IP64
[exsign] II 2D Ex tb ia IIIC T80°C Db
Approved forEurope, Australia, New Zealand
Further approvalsMIL-STD-810H
Scope of deliveryTab-Ex® 03
S Pen
Torx T8
USB cable
Charger
Documentation
Micro SD flash card