Select Your Country

Go to global website

GR.TJE.10.10.07.B-S0003 Junction Box Ex e, Glass-Fiber Reinforced Polyester (GRP)

Key Benefits at a Glance

  • Carbon loaded, antistatic glass-fiber reinforced polyester
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex e and Ex tb certified
  • 99 mm x 99 mm x 65 mm
  • Modern design with high impact resistance
  • Easy installation due to easily accessible mounting points
  • Easy cover opening without damage due to mulitple pry points
  • Top face cable gland polyamide, 1x M20; bottom face cable gland polyamide, 2x M16

Show more

Product Compliance: Europe – CE
Approval
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of GR.TJE.10.10.07.B-S0003

Operating voltage352 V AC / DC max.
Enclosure coverfully detachable
Cover fixing
ScrewsM4 stainless steel combination Phillips and slotted screw
Number4
Tightening torque1.5 Nm
Cover sealfoamed silicone
Degree of protectionIP66
Cable entrythru-holes
Cable entry face A
M20 quantity1
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
Cable entry face B
M16 quantity2
M16 seriesCable Glands, Plastic
M16 typeCG.PEDS1.M16S.*
M16 clamping range4 ... 8 mm
M20 quantity
M20 series
M20 type
M20 clamping range
Terminal assembly
Rail orientationhorizontal
Number of horizontal rails1
Usable length per horizontal rail47.5 mm
Terminal type4 x MUT 2.5

1 x MUT 2.5 PE
Terminal capacity4 mm2
Material
Enclosurecarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Massapprox. 0.35 kg
Dimensions
External dimension (A)99 mm
External dimension (B)99 mm
External dimension (C)65 mm
Internal dimension (D)76 mm
Internal dimension (E)76 mm
Internal dimension (F)48 mm
Mounting holes distance (G)66 mm
Mounting holes distance (H)84 mm
Mounting holes diameter (J)5 mm
Thickness of mounting brackets (N)18 mm
Mounting2 screws
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
EU-type examination certificateCML 17 ATEX 3255X
MarkingEx-Hexagon II 2 GD
Ex eb IIC T* Gb
Ex tb IIIC T** °C Db
T6/T80 °C @ Ta +40 °C
T4/T130 °C @ Ta +60 °C
IECEx approvalIECEx CML 17.0144X
UKCA approvalCML 21 UKEX 3896X
Further approvalsfurther on request
Degree of protectionEN60529
CE marking0102
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.