Select Your Country
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
DatasheetClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of IQT3-FP-IO-V1
HF RFID read/write device with IO-Link in accordance with ISO 15693 |
Operating frequency | 13.56 MHz | ||||||||||
Transfer rate | 26 kBit/s | ||||||||||
Sensing range | |||||||||||
| |||||||||||
MTBF | 90 a (Operation at +40 °C) |
LED green | Solid green: Ready for operation, no IO-Link communication Flashing green (1 Hz): IO-Link operation | |
LED yellow | Read/write operation successful | |
LED red | status display | |
LED blue | Transmission mode |
Operating voltage | UB | 18 ... 30 V DC (IO-Link) |
Current consumption | max. 700 mA ( NOTE: Check the power supply capabilities at the port of the master and wire gauge of the connection cable in order to assure stable communication. ) |
Interface type | IO-Link | |
IO-Link revision | 1.1 | |
Device profile | Identification and Diagnosis - I&D | |
Process data | Input 32 Byte Output 32 Byte | |
Vendor ID | 1 (0x0001) | |
Device ID | 4195073 (0x400301) | |
Data transfer rate | COM3 (230.4 kbits/s) | |
Min. cycle time | 4 ms | |
SIO mode support | no | |
Compatible master port type | Class A Class B |
Radio equipment | |||||
| |||||
RoHS | |||||
|
Degree of protection | EN 60529 | |
Communication interface | IEC 61131-9 / IO-Link V1.1.3 | |
RFID | ISO/IEC 15693-2 ISO/IEC 15693-3 ISO/IEC 18000-3 |
UL approval | E468231 cULus Listed, Class 2 Power Source, Type 1 enclosure | |
FCC approval | This device complies with part 15 of the FCC rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) This device must accept any interference received, including interference that may cause undesired operation. Caution: Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment. | |
IC approval | This device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions: (1) this device may not cause interference, and (2) this device must accept any interference, including interference that may cause undesired operation of the device. Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes : (1) l'appareil ne doit pas produire de brouillage, et (2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement. | |
MIC approval | AC-24025 | |
ACMA approval | CERT-7286 | |
WPC approval | ETA-SD-20230908020 | |
Radio approval | USA: Contains FCC ID IREIQR3FP Canada: Contains IC 7037A-IQR3FP |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) (Operation with nontransmission periods, adjustable) -25 ... 55 °C (-13 ... 131 °F) (Continuous transmission mode) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Degree of protection | IP67 | ||||||||||
Connection | connector M12 x 1 | ||||||||||
Material | |||||||||||
| |||||||||||
Installation | |||||||||||
| |||||||||||
Mass | 385 g | ||||||||||
Dimensions | |||||||||||
|
Related News and Applications
Read more on news and applications related to this product.