Select Your Country

Go to global website

PACTware 6.x FDT Framework

Key Benefits at a Glance

  • Universal DTM host platform
  • For all DTMs of Pepperl+Fuchs
  • Approved FDT/DTM technology
  • Free of charge
  • Download from Pepperl+Fuchs website

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of PACTware 6.x

FDT Framework
ConnectionAdapter with USB interface K-ADP-USB (for K-System)
Hardware requirementsPACTware requires 700 MB of hard disk space and at least 500 MB of central memory. Depending on the complexity of the project and the DTMS used, the central memory requirement may be several times higher.
Software requirementsInformation on the compatibility of PACTware with other software components can be found in the document 'Version history PACTware". The document can be downloaded from the Pepperl-Fuchs website.
LanguagesGerman, English, French, Spanish, Chinese can be selected
LicensingPACTware does not require licensing. Please take the license conditions of the DTMs out of the datasheets of the corresponding DTMs.
InstallationAdministrator rights are required For installation in Windows.
Configuration
Representation of the system configurationGraphic representation of all communication and device type managers in the tree structure. In case of online operation colour code for identification of defective units and simulation operation. Multiple windows can be opened simultaneously. It is therefore possible to view the set device parameters, to monitor the measurement value and to display the device diagnostic simultaneously.
System planning, application processingGeneration of a configuration by means of a graphical application processing menu. Editing of available projects. Selection switch markings for each channel. Offline configuration, saving of project data to hard disk. Automatic comparison of the project plan to the actual available system when establishing connections on the device and parameter levels.
Associated productsAll available DTMs for Pepperl+Fuchs H-, K- and E-system devices, HART multiplexers, remote I/O systems, FieldConnex devices, WirelessHART devices and fill level products.
NotePlease also note the information in the version history on the page www.pactware.com.