Select Your Country

Go to global website

MSS-Contour2D-KIT001 Contour detection systemContour2D

Key Benefits at a Glance

  • For detection of the utilization of conveyor belts
  • Preinstalled software
  • Configurable sensing range
  • Quick and easy replacement of system parts possible
  • Shadow effect compensation
  • Communication via EtherNet/IP

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of MSS-Contour2D-KIT001

System for detecting the occupancy rate of conveyor belts
Motion velocityMax. 1.2 m/s
Sensing range
Read distance1000 ... 4000 mm distance to conveyor belt
WidthConveyour belt: max. 4000 mm
FunctionSampling rate: 100 ... 1000 ms per scan
Communikation: Ethernet, TCP/IP socket
Operating systemLinux Debian 10