Select Your Country
NAB8-F33-E2-IO Inductive sensor
Key Benefits at a Glance
- Parameterization and diagnosis via IO-Link
- Measuring range 0 ... 8 mm
- Flush mounting
- Extensive maintenance functions for condition monitoring
- Determining of speed and acceleration of the damping element
Show more
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT
- PL
- PT
- SV