Select Your Country

Go to global website

Ex-MP4 a Intrinsically safe infrared thermometer

Key Benefits at a Glance

  • Easily measure hard-to-reach objects
  • Measurements of moving materials
  • Measurements from Zone 1 into Zone 0
  • Precise measurements with accuracy
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of Ex-MP4 a

Ex-MP4 a, Non-Contact Temperature Meter for Zone 1
Measuring range
Temperature-18 °C … 400 °C
Laser class2
Display
Resolution0.2 °C
Battery type1 x 9V alkaline battery according to IEC 6LR61, type-tested
Distance to measuring spot size8:1 (D:S)
Measuring spot markingLaser
Infrared range7 ... 18 µm
Emissivity adjustmentfixed at 0.95
Accuracy-18 °C … -1 °C ±3 °C,
-1 °C … +400 °C ±2 % or
±2 °C of reading - whichever is greater
Response time500 ms
Repeat accuracy±2 % of reading or ±2 °C - whichever is greater
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 65 °C (-4 ... 149 °F) , without batteries
Relative humidity10-95% at 30 °C (non-condensing)
Massapprox. 200 g
Dimensions
W x H x D152 mm x 101 mm x 38 mm
EU-type examination certificateEPS 10 ATEX 1 242 X
MarkingEx-Hexagon II 2G Ex ia op is IIC T4 Gb
UKCA approval
UKCA certificateCML 21UKEX21055X
UKCA markingII 2G Ex ia op is IIC T4 Gb
Scope of deliveryEx-MP4 a
Battery
Leather grip
Hand strap
Documentation