Select Your Country

Go to global website

LOC 01 SC Bluetooth® Low Energy Beacon

Key Benefits at a Glance

  • Compatible with Bluetooth® Low Energy from version 4.0
  • Range inside buildings up to 30 m, outdoors up to 200 m (Geolocation)
  • Possibility to change important operating parameters "over the air"
  • Open firmware for individual BLE profile development (TI CC2541)
  • UV-resistant housing according to IP64 (can also be used outdoors)

Show more

Product Compliance: Europe – CE
Bluetooth® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LOC 01 SC

Loc 01 SC, Rugged/Industrial
Colorblack
Battery typePanasonic Powerline, LR06
1.5 V
AA / Mignon / R6
Alkaline
Operating durationapprox. 2 years in continuous operation with factory setting
Interface typeBluetooth® Low Energy (from 4.0)
Transmitter frequency1000 ms
Transmitter radiated powermax. 8 dBm
Detection range30 m range in buildings, max. 200 m outdoors
ProtocolECOM Standard
compatible with Android™ smartphones
(UUID, Major ID, Minor ID, RX Power)
CE conformityCE0102
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-30 ... 30 °C (-22 ... 86 °F)
Degree of protectionIP64
Massapprox. 180 g (including batteries)
Dimensions
W x H x D111 mm x 102 mm x 48 mm
Scope of deliveryLoc 01 SC
Batteries
Documentation