Select Your Country

Go to global website

568 EX NEC / CEC Intrinsically safe infrared thermometerFluke

Key Benefits at a Glance

  • Precise measurements with accuracy
  • Easily measure hard-to-reach objects
  • Measurements from Zone 1 into Zone 0
  • Measurements of moving materials
  • Easy emissivity adjustment
  • Data logging up to 99 points
  • 6 languages available

Show more

Product Compliance: USA - cSGSus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 568 EX NEC / CEC

Fluke 568 EX, NEC / CEC
FunctionMin/Max/Average/Difference value
Measuring range
Temperature-40 ... 800 °C (-104 ... 1,472 °F)
Internal data memoryUp to 99 points with time and date
Display
Resolution0.1 °C / 0.1 °F
Battery type2x AAA, type approved
Operating duration4 h (continuous operation)
Measuring principleInfrared
Distance to measuring spot size50:1 (D:S)
Measuring spot markingSingle-point laser
Infrared range8 ... 14 µm
Emissivity adjustment0.10 to 1.00 (step size 0.01)
Accuracy> 0 °C ±1 °C or 1% whichever is greater
Response time< 500 ms
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Massapprox. 365 g
Dimensions175 mm x 166 mm x 55 mm
NEC/CEC approval
NEC/CEC certificateSGSNA/24/CA/00003X
NEC/CEC markingClass I, Division 1, Groups A,B,C,D T4
Class I, Zone 0, AEx ia op is IIC T4 Ga
Ex ia op is IIC T4 Ga
Scope of deliveryFluke 568 EX
Batteries
Leather grip
Carrying case
Thermocouple probe type K
Documentation