Select Your Country
FS-LBAS-IA1 Surge ProtectorFieldConnex®
Key Benefits at a Glance
- For Ethernet-APL spur ports
- Intrinsically safe according to 2-WISE
- Stainless steel housing for field device mounting, ISO 20 mm thread




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of FS-LBAS-IA1
Surge protector, Ethernet-APL, field mounting, Ex ia, Ex d, Ex e, 20 mm ISO thread |
Design / Mounting | Outside installation | |
Installation in hazardous area | Zone 1 |
Interface type | Ethernet-APL auxiliary device |
Rated voltage | Ur | 30 V | ||||||
Rated current | Ir | 500 mA | ||||||
Impulse rating | 2 kV/1 kA (category C1) per line 5 kV/2,5 kA (category C2) per line 0,5 kA (category D1) per line | |||||||
Impulse discharge current (10/350 µs) | Iimp | 0.5 kA per line | ||||||
Nominal discharge current (8/20 µs) | In | |||||||
| ||||||||
Max. surge current (8/20 µs) | Imax | 5 kA overstressed fault mode 1 acc. to IEC 61643-21 | ||||||
Voltage protection level | Up | |||||||
|
Degree of protection | IEC/EN 60529 | |
Climatic conditions | IEC 60721 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Surge protection | IEC 61643-21 | |
Ethernet | Ethernet-APL , IEEE 802.3 for 10BASE-T1L |
Ambient temperature | -50 ... 80 °C (-58 ... 176 °F) | |
Storage temperature | -50 ... 90 °C (-58 ... 194 °F) | |
Shock resistance | 15 g 11 ms | |
Vibration resistance | 1 g , 10 ... 150 Hz |
Connection type | wire ends APL + red , APL - black , protective conductor (PE) green/yellow | |
Core cross section | APL +, APL - 0.8 mm2 , PE 1.3 mm2 | |
Housing material | Stainless steel 1.4401/316 | |
Degree of protection | IP67 | |
Mass | 200 g | |
Mounting | ISO 20 mm |
EU-type examination certificate | TÜV 22 ATEX 8786 X | |||||||||||||||||||
| ||||||||||||||||||||
Directive conformity | ||||||||||||||||||||
|
IECEx approval | IECEx TUR 22.0017X | ||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.